Knowledge Search
Download document () of 20

FNA-30

Eaton Bussmann series FNA fuse, Time-delay fuse, Inductive load circuits, Electronic circuits, 30 A, Dual, Non-indicating, 1 kAIC at 32 Vac, Silver-plated pin, Standard, 32 V

General specifications

Product Name
Eaton Bussmann series FNA fuse
Catalog Number
FNA-30
UPC
051712713696
EAN
5027590427302
Product Length/Depth
0.81 in
Product Height
1.52 in
Product Width
0.4 in
Product Weight
0.3 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
30 A
Interrupt rating
1 kAIC at 32 Vac
Voltage rating
32 V

Physical details

Material
Silver-plated pin
Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.