Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series FNM fuse
Catalog Number
FNM-2
UPC
051712520201
EAN
5027590060226
Product Length/Depth
0.39 in
Product Height
1.44 in
Product Width
0.39 in
Product Weight
0.2 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
2 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Voltage rating
250 V

Physical details

Material
Nickel-plated bronze endcap
Number of elements
Dual
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.