Knowledge Search
Download document () of 20
We make what matters work*

FNQ-3/16

Eaton Bussmann series FNQ fuse, Time-delay, Motor control transformers, Circuits with in-rush currents, 0.1875 A, Non-indicating, 10 kAIC at 500 Vac, Nickel-plated bronze endcap, Standard, 500 V

General specifications

Product Name
Eaton Bussmann series FNQ fuse
Catalog Number
FNQ-3/16
UPC
051712786201
EAN
5027590416542
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.175 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
0.18A
Interrupt rating
10 kAIC at 500 Vac
Voltage rating
500 V

Physical details

Material
Nickel-plated bronze endcap
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.