Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series FNQ fuse
Catalog Number
FNQ-30
UPC
051712786768
EAN
5027590060530
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.175 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Interrupt rating
10 kAIC at 500 Vac
Voltage rating
500 V

Physical details

Material
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.