Knowledge Search
Download document () of 20
We make what matters work*

FNQ-8/10

Eaton Bussmann series FNQ fuse, Time-delay, Motor control transformers, Circuits with in-rush currents, 0.8 A, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 500 Vac, Nickel-plated bronze endcap, Standard, 500 V

General specifications

Product Name
Eaton Bussmann series FNQ fuse
Catalog Number
FNQ-8/10
UPC
051712786188
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.15 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
0.8 A
Interrupt rating
10 kAIC at 500 Vac
Voltage rating
500 V

Physical details

Material
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.