Download document () of 20
We make what matters work*
To be discontinued

FOB-2W-4B

Eaton intruder alarm system 4 button keyfob two way programmable

General specifications

Product Name
Eaton keyfob for intruder alarm system
Catalog Number
FOB-2W-4B
EAN
5060096852940
Product Length/Depth
15 mm
Product Height
60 mm
Product Width
36 mm
Product Weight
0.02 kg
Certifications
CE marking

Product specifications

Type
Fob
Battery quantity
1
Battery type
Other
Code length (bit)
16
Colour
Black
Current supply
Battery
Degree of protection (IP)
Other
EN 50131 Grade
2
Environmental class
2
Flush-mounted radio transmitter
No
Keyboard protection cover
No
Manual radio transmitter
Yes
Modulation
FM
Number of commands
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Radio range free space
200 m
Rolling code system
Yes
Surface - mounted radio transmitter
No
Type of control device
Fob
Zone inputs
0
With manual radio transmitter
NO
With radio coding device
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.