Knowledge Search
Download document () of 20

FP-4

Eaton Bussmann series FP fuse puller, 4

General specifications

Product Name
Eaton Bussmann series FP fuse puller
Catalog Number
FP-4
UPC
051712340045
Product Length/Depth
2.47 in
Product Height
12.13 in
Product Width
0.64 in
Product Weight
0.54 lb
Compliances
RoHS Compliant

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.