Knowledge Search
Download document () of 20

FP-6

Eaton Bussmann series FP fuse puller, Used with 0-60 A T-Tron fuse, Non indicating

General specifications

Product Name
Eaton Bussmann series FP fuse puller
Catalog Number
FP-6
UPC
051712340052
Product Length/Depth
2.35 in
Product Height
7.13 in
Product Width
0.49 in
Product Weight
0.14 lb
Compliances
RoHS Compliant

General information

Fuse indicator
Non-indicating
Used with
Used with 0-60A T-Tron fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.