Knowledge Search
Download document () of 20
We make what matters work*

FP-A3

Eaton Bussmann series FP fuse puller, Used with glass tube and ATC fuse, Non indicating

General specifications

Product Name
Eaton Bussmann series FP fuse puller
Catalog Number
FP-A3
UPC
051712340083
EAN
5027590020015
Product Length/Depth
0.42 in
Product Height
2.3 in
Product Width
0.42 in
Product Weight
0.9 lb
Compliances
RoHS Compliant

General information

Fuse indicator
Non-indicating
Used with
Used with Glass Tube and ATC fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.