Knowledge Search
Download document () of 20
We make what matters work*

FPK00-3P

IP protection kit, low voltage, NH00, 3P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
FPK00-3P
EAN
5027590498982
Product Length/Depth
16.6 mm
Product Height
7.8 mm
Product Width
11 mm
Product Weight
200 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical rating

Amperage Rating
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.