Knowledge Search
Download document () of 20
We make what matters work*

FPS232H2

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture,3/4" NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS232H2
UPC
662276496958
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Lamp length
4 ft
Light type
T8 bi-pin
Wattage
32W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
NPT hubs
Lens material
Matte polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.