Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

FPS4L-EM2

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture, 4 ft, Matte polycarbonate lens, 1200 lumens, Fiberglass-reinforced polyester, Emergency battery back-up, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture
Catalog Number
FPS4L-EM2
UPC
786689649173
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
18.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lamp length
4 ft
Lumens
1200
Lens material
Matte polycarbonate
Material
Fiberglass-reinforced polyester
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Special features
Emergency battery back-up

Export product specification