Knowledge Search
Download document () of 20
We make what matters work*

FRD214

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 50/60 Hz, 2 ft, Acrylic lens, T5, Galvanized steel, Recessed ceiling mount, 2-lamp, 120-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD214
UPC
662276459854
Product Length/Depth
27 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T5
Number of lamps
2-lamp
Wattage
14W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Galvanized steel
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.