Knowledge Search
Download document () of 20
We make what matters work*

FRN-R-1/10

Eaton Bussmann Series Class RK5 fuse, FRN-R, time-delay, dual-element, current limiting fuse, 0.01 A, non-indicating fuse, interrupting rating of 200 kA at 250 Vac and 20 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
FRN-R-1/10
UPC
051712507004
EAN
5027590427401
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.04 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
0.01A
Interrupt rating
20 kAIC at 125 Vdc
200 kAIC at 250 Vac
Response time
8 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Nickel-plated brass endcap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.