Knowledge Search
Download document () of 20
We make what matters work*

FRN-R-75

Eaton Bussmann Series Class RK5 fuse, FRN-R, time-delay, dual-element, current limiting fuse, 75 A, non-indicating fuse, interrupting rating of 200 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
FRN-R-75
UPC
051712506939
EAN
5027590060868
Product Length/Depth
5.88 in
Product Height
1 in
Product Width
1 in
Product Weight
0.33 lb
Compliances
CE Marked
Certifications
Contact factory

Electrical rating

Amperage Rating
75 A
Interrupt rating
20 kAIC at 125 Vdc
200 kAIC at 250 Vac
Response time
10 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.