Knowledge Search
Download document () of 20

FRS-R-20

Eaton Bussmann Series Class RK5 fuse, FRS-R, time-delay, dual-element, current limiting fuse, 20 A, non-indicating fuse, interrupting rating of 200 kA at 600 Vac and 20 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series FRS-R fuse
Catalog Number
FRS-R-20
UPC
051712508322
Product Length/Depth
5 in
Product Height
0.8 in
Product Width
0.8 in
Product Weight
0.16 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
20 A
Interrupt rating
200 kAIC at 600 Vac
20 kAIC at 300 Vdc
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.