Knowledge Search
Download document () of 20
We make what matters work*

FRS217JEMT2

Eaton Crouse-Hinds series Pauluhn Meridian FRS marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Aluminum, Recessed ceiling mount, 2-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, 120-277 Vac, 17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRS marine interior
Catalog Number
FRS217JEMT2
UPC
662276428041
Product Length/Depth
29.13 in
Product Height
3.94 in
Product Width
9.13 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Aluminum
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.