Knowledge Search
Download document () of 20
We make what matters work*

FS029

Eaton Crouse-Hinds series Condulet FS blank device box, Feraloy iron alloy, Two-gang

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS blank device box
Catalog Number
FS029
UPC
782274404707
Product Length/Depth
7 in
Product Height
5.25 in
Product Width
3 in
Product Weight
6.02 lb
Certifications
UL514A
CSA C22.2 No. 18

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
2
Material
Feraloy iron alloy

Export product specification