Download document () of 20
We make what matters work*

FSP-CS-28X52

Eaton B-Line series fire stop, 3M fire barrier CS-195+ composite sheet, Ideal for fire-stopping openings, cable open. etc, Steel and aluminum foil, 52" High, 28" Long

General specifications

Product Name
Eaton B-Line series fire stop
Catalog Number
FSP-CS-28X52
UPC
782051493603
Product Length/Depth
28 in
Product Height
52 in
Product Width
0.04 in
Product Weight
0.001 lb
Certifications
UL Classified

Model

Type
3M fire barrier CS-195+ composite sheet

Other

Application
Ideal for fire-stopping openings, cable open, etc.

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.