Knowledge Search
Download document () of 20
We make what matters work*

FSQC230

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, 30A, Through feed, Two-wire, three-pole, Brass contacts, Copper-free aluminum, Spring door, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC230
UPC
782274416618
Product Length/Depth
4.75 in
Product Height
10 in
Product Width
5.75 in
Product Weight
11.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Amperage Rating
30A
Trade size
3/4"
Configuration
Two-wire, three-pole
Receptacle style
Spring door
Back box style
Through feed
Material
Copper-free aluminum
Contact material
Brass

Export product specification