Knowledge Search
Download document () of 20
We make what matters work*

FSQC2390

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, Through feed, 0.39-1.20" cable diameter, Three-wire, four-pole, Brass contacts, Copper-free aluminum, Spring door, 3/4", For use with magnetic motor starters

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC2390
UPC
782274417325
Product Weight
5.74 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class III
Class II, Division 2
Class II, Division 1
Class I, Division 1
NEMA Rating
7
12
9
3

Product specifications

Trade size
3/4"
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Back box style
Through feed
Cable diameter
0.39-1.20 in
Material
Copper-free aluminum
Contact material
Brass
Type
For use with magnetic motor starters

Export product specification