Knowledge Search
Download document () of 20
We make what matters work*

FSQC5630

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, 60A, Through feed, Two-wire, three-pole, Brass contacts, Copper-free aluminum, Spring door, 1-1/2", Two-pole switch, 120-600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC5630
UPC
782274981307
Product Length/Depth
6.35 in
Product Height
14.56 in
Product Width
7 in
Product Weight
18 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Amperage Rating
60A
Trade size
1-1/2"
Configuration
Two-wire, three-pole
Receptacle style
Spring door
Back box style
Through feed
Voltage rating
120-600 Vac
Material
Copper-free aluminum
Contact material
Brass
Type
Two-pole switch

Export product specification