Knowledge Search
Download document () of 20
We make what matters work*

FSS260

Eaton Crouse-Hinds series Pauluhn Intrepid FSS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,4 ft,Matte polycarbonate lens,T12HO RDC,304 stainless steel,2-lamp,Through feed,120-277 Vac,48W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FSS linear fluorescent light fixture
Catalog Number
FSS260
UPC
662276397675
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
27.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
304 stainless steel
Number of lamps
2-lamp
Lamp length
4 ft
Light type
T12HO RDC
Wattage
48W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.