Knowledge Search
Download document () of 20

FSY311

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Single face, Feraloy iron alloy, Single-gang, Y shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSY311
UPC
782274419800
Product Length/Depth
3.75 in
Product Height
6.03 in
Product Width
1.94 in
Product Weight
3.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
1
Shape
Y
Face type
Single face
Trade size
1"
Material
Feraloy iron alloy

Export product specification