Knowledge Search
Download document () of 20
We make what matters work*

FT-3

Eaton Bussmann series FT fuse tester, Batteries included and replaceable, Fuse panel

General specifications

Product Name
Eaton Bussmann series FT fuse tester
Catalog Number
FT-3
UPC
051712595759
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.04 lb
Compliances
RoHS Compliant
Contact factory

General information

Special features
Batteries included and replaceable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626