Download document () of 20
We make what matters work*

FT-BAT1

Eaton emergency lighting battery LifePo 3.2V 600mAh

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
FT-BAT1
EAN
3660191807399
Product Length/Depth
50.5 mm
Product Height
15 mm
Product Width
28 mm
Product Weight
0.021 kg
Compliances
CE marking

Product specifications

Battery pack
False
Capacity
600 mAh
Dry
False
IEC indication
Other
Model
Lithium-ion
Number of cells
2
Other indications
AA
Plastic housing
False
Size indication
Other
Suited For Ex-applications
False
Height including pole
130.5 mm
Nominal voltage
3.2 V
Diameter
15 mm
Compatibility
FlexiTech ED
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.