Download document () of 20
We make what matters work*

FT-BAT2

Eaton emergency lighting battery LifePo 3.2V 1500mAh

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
FT-BAT2
EAN
3660191807382
Product Length/Depth
69.5 mm
Product Height
20 mm
Product Width
25 mm
Product Weight
0.044 kg
Compliances
CE marking

Product specifications

Ambient temperature - min
-10 °C
Ambient temperature - max
50 °C
Battery pack
No
Capacity
1500 mAh
Dry
False
IEC indication
Other
Model
Lithium-ion
Number of cells
1
Other indications
Other
Plastic housing
False
Size indication
Other
Suited For Ex-applications
False
Height including pole
207.5 mm
Nominal voltage
3.2 V
Diameter
19 mm
Compatibility
FlexiTech SE
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.