Download document () of 20
We make what matters work*

FT-BAT3

Eaton emergency lighting battery LifePo 3.2V 3000mAh

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
FT-BAT3
EAN
3660191807375
Product Length/Depth
69.5 mm
Product Height
20 mm
Product Width
40 mm
Product Weight
0.084 kg
Compliances
CE marking

Product specifications

Battery pack
True
Capacity
3000 mAh
Dry
False
IEC indication
Other
Model
Lithium-ion
Number of cells
2
Other indications
Other
Plastic housing
False
Size indication
Other
Suited For Ex-applications
False
Height including pole
209.5 mm
Nominal voltage
3.2 V
Diameter
19 mm
Compatibility
FlexiTech SE
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.