Photo is representative
Download
Eaton emergency lighting battery LifePo Long Life 3.2V 600mAh
| Product Name |
Eaton emergency lighting battery
|
| Catalog Number |
FT-BATLL1
|
| EAN |
3660191807368
|
| Product Length/Depth |
50.5 mm
|
| Product Height |
15 mm
|
| Product Width |
18 mm
|
| Product Weight |
0.021 kg
|
| Compliances |
CE marking
|
| Battery pack |
False
|
| Capacity |
600 mAh
|
| Dry |
False
|
| IEC indication |
Other
|
| Model |
Lithium-ion
|
| Number of cells |
1
|
| Other indications |
AA
|
| Plastic housing |
False
|
| Size indication |
Other
|
| Suited For Ex-applications |
False
|
| Height including pole |
140.5 mm
|
| Nominal voltage |
3.2 V
|
| Diameter |
15 mm
|
| Compatibility |
FlexiTech EW
|