Download document () of 20

FT1SU-RP

Eaton FlexiTech FT1SU, Renovation plate

General specifications

Product Name
Eaton emergency lighting renovation plate
Catalog Number
FT1SU-RP
EAN
3660191809706
Product Length/Depth
413 mm
Product Height
14 mm
Product Width
177 mm
Product Weight
0.001 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Adapter
Material
Plastic
Product branding
Eaton
Compatibility
FlexiTech EW
FlexiTech SU
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.