Download document () of 20
We make what matters work*

FT2-WG
FT2 EW/CW, FLEXITECH WIRE GUARD

Eaton FlexiTech 1 and 2 Wire Guard

General specifications

Product Name
Eaton emergency lighting wire guard
Catalog Number
FT2-WG
EAN
3660191807412
Product Length/Depth
338 mm
Product Height
98 mm
Product Width
166 mm
Product Weight
0.482 kg
Warranty
Refer to warranty document.
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Other
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech ED
FlexiTech SE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.