Knowledge Search
Download document () of 20
We make what matters work*

FT235

Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior, 60 Hz, 2 ft x 2 ft, Acrylic lens, T12HO, Copper-free aluminum, Recessed ceiling mount, 2-lamp, 120 Vac, 35W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT235
UPC
662276397873
Product Length/Depth
24.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 x 2 ft
Light type
T12HO
Number of lamps
2-lamp
Wattage
35W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.