Download document () of 20
We make what matters work*

FT2EC-MC-DG

Eaton FlexiTech Exit Ceiling 20m, Metallic cover Dark Grey RAL7015

General specifications

Product Name
Eaton emergency lighting wall bracket
Catalog Number
FT2EC-MC-DG
EAN
3660191815677
Product Length/Depth
240 mm
Product Height
126 mm
Product Width
52 mm
Product Weight
0.215 kg
Certifications
CE marking

Product specifications

Color
Grey
Type Of Accessory
Cover
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech ED
FlexiTech SE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.