Download document () of 20
We make what matters work*

FT2EC-MC-S

Eaton FlexiTech Exit Ceiling 20m, Metallic cover Silver gloss RAL9007

General specifications

Product Name
Eaton emergency lighting wall bracket
Catalog Number
FT2EC-MC-S
EAN
3660191815691
Product Length/Depth
240 mm
Product Height
126 mm
Product Width
52 mm
Product Weight
0.215 kg
Certifications
CE marking

Product specifications

Color
Silver
Type Of Accessory
Cover
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.