Download document () of 20

FT2SE-PP2

Eaton FlexiTech SE, Plexi Plate 20 m viewing distance, 4 Pictograms (D,L,R,U) ISO

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2SE-PP2
EAN
3660191807443
Product Length/Depth
222 mm
Product Height
5 mm
Product Width
118 mm
Product Weight
0.19 kg
Certifications
CE

Product specifications

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
5 mm
Double-sided
False
Direction
Other
Number of sides
Double sided
Product branding
Eaton
Compatibility
FlexiTech SE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.