Download document () of 20

FT2SE-RB

Eaton FlexiTech SE, Recess box for plaster and brick

General specifications

Product Name
Eaton emergency lighting recess box
Catalog Number
FT2SE-RB
EAN
3660191807450
Product Length/Depth
251 mm
Product Height
38 mm
Product Width
137 mm
Product Weight
0.16 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Installation frame
Material
Plastic
Product branding
Eaton
Compatibility
FlexiTech SE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.