Knowledge Search
Download document () of 20
We make what matters work*

FT340

Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior, 60 Hz, 2 ft x 4 ft, Acrylic lens, T12ES, Copper-free aluminum, Recessed ceiling mount, 3-lamp, 120 Vac, 34W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT340
UPC
662276397996
Product Length/Depth
48.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 x 4 ft
Light type
T12ES
Number of lamps
3-lamp
Wattage
34W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.