Download document () of 20
We make what matters work*

FT3EC-MC

Eaton FlexiTech Exit Ceiling 30m, Metallic cover White RAL9003

General specifications

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT3EC-MC
EAN
3660191818883
Product Length/Depth
332 mm
Product Height
52 mm
Product Width
200 mm
Product Weight
0.304 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Cover
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.