Download document () of 20

FT3EC4ICGS

Eaton FlexiTech, Exit 2-sided, ceiling, 30m, 4 picto. (DRLU), CG-S

General specifications

Product Name
Eaton FlexiTech EC CBS exit sign
Catalog Number
FT3EC4ICGS
EAN
3660191813758
Product Length/Depth
325 mm
Product Height
50 mm
Product Width
200 mm
Product Weight
1.2 kg
Certifications
CE

Product specifications

Battery quality
Not applicable
Glow wire test
850 °C
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP43
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
1.5 W
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Apparent Power At Mains Operation
5.2 VA
Power factor
0.47
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
2.7 W
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Number Of Poles (Numeric)
2
Impact strength
IK07
Kind of luminaire
Exit sign luminaire
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80
Luminaire With Limited Surface Temperature, Sign D
False
Number of lighting heads
2
Suitable for number of lamps
2
Viewing distance
30 m
Data connection terminal
0,5-2,5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Number of LEDs
48
Shape
Rectangular
Application
Acc. EN 1838
Testing system
CG technology
STAR technology
STAR+ technology
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.