Download document () of 20
We make what matters work*

FT3EC4IUCGL18IP

Eaton FlexiTech, Exit Ceiling, 30m, UP, 4 picto. (DRLU), CGLine+, 1 to 8H, IP65

General specifications

Product Name
Eaton FlexiTech EC SC exit sign
Catalog Number
FT3EC4IUCGL18IP
EAN
3660191815882
Product Length/Depth
325 mm
Product Height
200 mm
Product Width
50 mm
Product Weight
1.255 kg
Warranty
Refer to warranty document.
Certifications
CE

Product specifications

Battery voltage
3.2 V
Battery number of cells
2
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
8 VA
Power factor
0.46
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.9 W
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Nominal operation time - min
1 hour
Nominal operation time - max
8 hour
Autonomy
1/8 hours
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Number Of Poles (Numeric)
3
Impact strength
IK07
Kind of luminaire
Exit sign luminaire
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80
Number of lighting heads
2
Suitable for number of lamps
2
Viewing distance
30 m
Data connection terminal
0,5-2,5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Number of LEDs
48
Shape
Rectangular
Application
Acc. EN 1838
Testing system
CGLine +

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.