Download document () of 20
We make what matters work*

FTA100CC

Eaton B-Line series Flextray conduit connector, Steel, Flex tray conduit connector

General specifications

Product Name
Eaton B-Line series Flextray conduit connector
Catalog Number
FTA100CC
UPC
782051540062
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.35 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Steel
Type
Flex tray conduit connector
Application
Connects to the side or bottom of the flextray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.