Download document () of 20
We make what matters work*

FTB12CTHD

Eaton B-Line series Flextray conduit trapeze hanger, Used with (SB301-1/2 X 8) threaded rod protector, Hot dip galvanized, Steel, 12"center trapeze hanger

General specifications

Product Name
Eaton B-Line series Flextray conduit trapeze hanger
Catalog Number
FTB12CTHD
UPC
782051641035
Product Length/Depth
15.69 in
Product Height
1.77 in
Product Width
0.78 in
Product Weight
0.98 lb
Certifications
cULus Listed

Product specifications

Material
Steel
Type
Center trapeze hanger
Finish
Hot-dipped galvanized
Application
(SB301-1/2 x 8) threaded rod protector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.