Download document () of 20

FWA-350B

Eaton Bussmann series FWA high speed fuse, 500V, 350A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-350B
UPC
051712577861
EAN
5027590020404
Product Length/Depth
26 mm
Product Height
26 mm
Product Width
72 mm
Product Weight
94 g
Compliances
CE Marked
Certifications
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
150 Vac/dc
Voltage type
AC/DC
Interrupt rating
20 kAIC at 150 Vdc (70-800 A)
100 kAIC at 80 Vdc (70-1000 A)
200 kAIC Vac (70-1000 A)
100 kAIC at 150 Vac
100 kAIC at 80 Vdc
20 kAIC at 150 Vdc
Class
Class aR
Pre arc (I2T)
15700
Clearing (I2T)
140000
Watt losses
30.6 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.