Download document () of 20

FWH-1000B

Eaton Bussmann series high speed North American fuse, SEMI-COND. FUSE 1000A 500V AC

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWH-1000B
UPC
051712766067
EAN
5996516043448
Product Length/Depth
215 mm
Product Height
95 mm
Product Width
110 mm
Product Weight
2192 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
1000 A
Fuse indicator
Non Indicating
Utilization category
Other
Voltage rating
500 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.