Download document () of 20
We make what matters work*

FWH-100A

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 100A, Non Indicating, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-100A
UPC
051712150088
Product Length/Depth
4.6 in
Product Height
1.12 in
Product Width
1.8 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
100 A
Voltage rating
1000 Vac, 800 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626