Download document () of 20
We make what matters work*

FWH-150A

Eaton Bussmann series FWH high speed fuse, 500V, 150A, Non Indicating, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-150A
UPC
051712150118
Product Length/Depth
3.701 in
Product Height
10 in
Product Width
1.181 in
Product Weight
0.34 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
150 A
Voltage rating
500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626