Download document () of 20

FWH-35B

Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 35A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-35B
UPC
051712795746
EAN
5027590499637
Product Length/Depth
108 mm
Product Height
28 mm
Product Width
90 mm
Product Weight
63.8 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
35 A
Voltage rating
500 Vac, 500 Vdc
Voltage type
AC/DC
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Class
Class aR
Pre arc (I2T)
34
Clearing (I2T)
150
Watt losses
8 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.