Download document () of 20
We make what matters work*

FWH-40A

Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 40A, Non Indicating, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-40A
UPC
051712150019
Product Length/Depth
0.88 in
Product Height
3.45 in
Product Width
0.93 in
Product Weight
0.12 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
40 A
Voltage rating
750 Vac, 750 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626