Download document () of 20
We make what matters work*

FWH-450A

Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 450A RMS, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-450A
UPC
051712150194
Product Length/Depth
2.17 in
Product Height
2.8 in
Product Width
5.3 in
Product Weight
0.92 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
450A RMS
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Voltage rating
750 Vac, 750 Vdc
Watt losses
74 W

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626