Download document () of 20
We make what matters work*

FWH-90A

Eaton Bussmann series FWH high speed fuse, 700 Vac/dc, 90A, Non Indicating, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-90A
UPC
051712150071
Product Length/Depth
4.6 in
Product Height
1.12 in
Product Width
1.8 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
90 A
Voltage rating
700 Vac/dc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626